(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 p.m. 10/19/2024 to 5:00 p.m. (CDT) 10/20/2024. We apologize for the inconvenience.

Angular Contact Ball Bearings - Universal Combination.

Angular Contact Ball Bearings - Universal Combination.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Angular Contact Ball Bearing - Universal Combination, Precision Grade (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to high demand and current manufacturing limitations Model B7000SU is temporally suspended, we apologize forn any further incnvenience. For more assistance, please contact us.
Angular Contact Bearings - Universal Combination (Precision Grade):Related Image
Angular Contact Bearings - Universal Combination (Precision Grade):Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B7001SU
Part NumberdDBr
(min)
r1
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Pressure Cone Apex
a
Relative DimensionsMass (g) (Reference)
Cr (Dynamic) kNCor (Static) kNDs(min.)dh(max.)R(max.)
B7000SU102680.30.155.302.49639006.412.523.50.319
B7001SU12285.802.90575006.714.525.521
B7002SU153296.253.40490007.617.529.530
B7003SU1735106.603.80443008.519.532.539
B7004SU2042120.60.311.106.553710010.125370.667
B7005SU254711.707.403200010.8304278
B7006SU3055131.00.615.1010.302710012.236491.0114
B7007SU356214119.1013.702380013.54156151
B7008SU40681520.6015.902130014.74662189
B7009SU45751624.4019.301920016.05169238
B7010SU508026.0021.901770016.75674259
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B7000SU
B7001SU
B7002SU
B7003SU
B7004SU
B7005SU
B7006SU
B7007SU
B7008SU
B7009SU
B7010SU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102685300639002490
1 Piece(s)Available

Same day

Stock

10122885800575002900
1 Piece(s)Available

Same day

Stock

10153296250490003400
1 Piece(s)Available

8 Days or more

101735106600443003800
1 Piece(s)Available

8 Days or more

1020421211100371006550
1 Piece(s)Available

8 Days or more

1025471211700320007400
1 Piece(s)Available

8 Days or more

10305513151002710010300
1 Piece(s)Available

8 Days or more

10356214191002380013700
1 Piece(s)Available

8 Days or more

10406815206002130015900
1 Piece(s)Available

8 Days or more

10457516244001920019300
1 Piece(s)Available

8 Days or more

10508016260001770021900

Loading...

  1. 1
 

Basic Information

Type Angular Bearing (Single) Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Open Type
Outer Ring Shape Standard Precision Class 4 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Combination of Angular Contact Ball Bearings Single Track Seal Part Structure Open

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.