(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Ball Bearing - Sealed

Thin Section Ball Bearing - Sealed

• Large Diameter

• Light Weight

• Small CrossSection

• Snap-Over Ball Separator

• Sealed

Part Number

Configured Part Number is shown.








Part Number
JA020CP0-RBC
JA025CP0-RBC
JA030CP0-RBC
JA035CP0-RBC
JA040CP0-RBC
JA042CP0-RBC
JA045CP0-RBC
JA047CP0-RBC
JA050CP0-RBC
JA055CP0-RBC
JA060CP0-RBC
JA065CP0-RBC
JA070CP0-RBC
JA075CP0-RBC
JA080CP0-RBC
JA090CP0-RBC
JA100CP0-RBC
JA110CP0-RBC
JA120CP0-RBC
JB020CP0-RBC
JB025CP0-RBC
JB030CP0-RBC
JB035CP0-RBC
JB040CP0-RBC
JB042CP0-RBC
JB045CP0-RBC
JB047CP0-RBC
JB050CP0-RBC
JB060CP0-RBC
JB065CP0-RBC
JB070CP0-RBC
JB075CP0-RBC
JB080CP0-RBC
JB090CP0-RBC
JB100CP0-RBC
JB110CP0-RBC
JB120CP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

50.8 (2")-24923025
1 Piece(s)

9 Days

63.5 (2-1/2")76.2 (3")27143693
1 Piece(s)

9 Days

76.2 (3")88.9 (3-1/2")28924404
1 Piece(s)

16 Days

88.9 (3-1/2")101.6 (4")30705071
1 Piece(s)

16 Days

101.6 (4")114.3 (4-1/2")32035739
1 Piece(s)

7 Days

108 (4-1/4")120.7 (4-3/4")32486095
1 Piece(s)

7 Days

114.3 (4-1/2")127 (5")33376406
1 Piece(s)

7 Days

120.7 (4-3/4")133.4 (5-1/4")33816762
1 Piece(s)

7 Days

127 (5")139.7 (5-1/2")34267073
1 Piece(s)

7 Days

139.7 (5-1/2")152.4 (6")35597785
1 Piece(s)

7 Days

152.4 (6")165.1 (6-1/2")36938452
1 Piece(s)

7 Days

165.1 (6-1/2")177.8 (7")-9119
1 Piece(s)

7 Days

177.8 (7")190.5 (7-1/2")38709787
1 Piece(s)

7 Days

190.5 (7-1/2")203.2 (8")395910454
1 Piece(s)

7 Days

203.2 (8")215.9 (8-1/2")404811121
1 Piece(s)

7 Days

228.6 (9")241.3 (9-1/2")-12500
1 Piece(s)

7 Days

254 (10")266.7' (10-1/2")440413834
1 Piece(s)

7 Days

279.4 (11")292.1 (11-1/2")458215169
1 Piece(s)

7 Days

304.8 (12")317.5 (12-1/2")479616548
1 Piece(s)

16 Days

50.8 (2")66.8 (2-5/8")35594137
1 Piece(s)

16 Days

63.5 (2-1/2")-38265071
1 Piece(s)

16 Days

76.2 (3")92.2 (3-5/8")40935961
1 Piece(s)

16 Days

88.9 (3-1/2")104.9 (4-1/8")43156851
1 Piece(s)

7 Days

101.6 (4")117.6 (4-5/8")45387785
1 Piece(s)

16 Days

108 (4-1/4")124 (4-7/8")45828141
1 Piece(s)

7 Days

114.3 (4-1/2")130.3 (5-1/8")47168675
1 Piece(s)

7 Days

120.7 (4-3/4")136.7 (5-3/8")47609030
1 Piece(s)

7 Days

127 (5")143 (5-5/8")48949564
1 Piece(s)

7 Days

152.4 (6")168.4 (6-5/8")-11388
1 Piece(s)

7 Days

165.1 (6-1/2")181.1 (7-1/8")-12278
1 Piece(s)

7 Days

177.8 (7")193.8 (7-5/8")5516-
1 Piece(s)

7 Days

190.5 (7-1/2")206.5 (8-1/8")569414101
1 Piece(s)

7 Days

203.2 (8")219.2 (8-5/8")569414991
1 Piece(s)

7 Days

228.6 (9")244.6 (9-5/8")591716815
1 Piece(s)

7 Days

254 (10")270 (10-5/8")-18639
1 Piece(s)

7 Days

279.4 (11")295.4 (11-5/8")651320418
1 Piece(s)

7 Days

304.8 (12")320.8 (12-5/8")684622242

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support