(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deep Groove Ball Bearings - Small and Open.

Deep Groove Ball Bearings - Small and Open.
  • Volume Discount

For complete product overview and details on Small Deep Groove Ball Bearing - Open Type (MISUMI) see the sections below:

  • inCAD Components

PDFP.2019-1031

Unit examples related to this product
Small Deep Groove Ball Bearings - Open:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B605
BR126
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) NCo
(Static)
N
Ds
(min)
dh
(max)
R
(max)
B6833720.1311112630003.856.350.10.32
B603930.15571189560004.357.90.150.84
B623104631219500004.357.981.45
B63441650.31340523360006.7130.35.24
B6055140.21329507400006.912.20.23.46
B625160.31729675360007.513.80.34.95
B60661760.32263846380008.214.85.94
B626192336896320008.516.58.12
B6088227329313793400010.519.0311.8
B628248333314232800011.919.917.1

Part Number
d
D
B
r
(min)
Basic Load Rating
Allowable Rotational Speed rpm (Reference)
Relative Dimensions
Mass
(g) (Reference)
Cr (Dynamic) N
Co
(Static)
N
Ds
(min)
dh
(max)
R
(max)
BR63
3
6
2
0.1
209
74
71000
3.7
4.9
0.1
0.2
BR74
4
7
311
115
60000
4.75
6.25
0.23
BR84
8
0.15
395
141
56000
5
6.8
0.39
BR104
10
3
0.2
711
272
48000
6.15
8.35
0.15
0.96
BR85
5
8
2
0.1
308
120
53000
5.75
7.25
0.1
0.25
BR95
9
2.5
0.15
431
169
50000
6
7.8
0.15
0.54
BR105
10
3
431
169
0.78
0.91
BR106
6
2.5
496
218
45000
7.04
8.9
0.1
0.55
BR126
12
3
0.2
714
295
43000
7.73
10.19
0.15
1.25
BR128
8
12
2.5
0.15
543
274
40000
9.05
10.9
0.1
0.7
BR148
14
3.5
0.2
817
386
38000
9.86
12.19
0.15
1.9
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B603
B605
B606
B608
B623
B625
B626
B628
B634
B683
BR63
BR74
BR84
BR85
BR95
BR104
BR105
BR106
BR126
BR128
BR148
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

1039357156000189
1 Piece(s)Available

Same day

Stock

105145132940000507
1 Piece(s)Available

Same day

Stock

106176226338000846
1 Piece(s)Available

Same day

Stock

1082273293340001379
1 Piece(s)Available

8 Days or more

10310463150000219
1 Piece(s)Available

8 Days or more

105165172936000675
1 Piece(s)Available

Same day

Stock

106196233632000896
1 Piece(s)Available

Same day

Stock

1082483333280001423
1 Piece(s)Available

8 Days or more

104165134036000523
1 Piece(s)Available

8 Days or more

1037231163000112
1 Piece(s)Available

Same day

Stock

103622097100074
1 Piece(s)Available

8 Days or more

1047231160000115
1 Piece(s)Available

8 Days or more

1048239556000141
1 Piece(s)Available

8 Days or more

1058230853000120
1 Piece(s)Available

Same day

Stock

10592.543150000169
1 Piece(s)Available

8 Days or more

10410371148000272
1 Piece(s)Available

8 Days or more

10510343150000169
1 Piece(s)Available

8 Days or more

106102.549645000218
1 Piece(s)Available

Same day

Stock

10612371443000295
1 Piece(s)Available

8 Days or more

108122.554340000274
1 Piece(s)Available

8 Days or more

108143.581738000386

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Open Type
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Open

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.