(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters for Aluminum Extrusions -Corner Angle- -Heavy Load-

Casters for Aluminum Extrusions -Corner Angle- -Heavy Load-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters for Aluminum Extrusions -Corner Angle- -Heavy Load-
  • Casters for Aluminum Extrusions -Corner Angle- -Heavy Load-
  • Volume Discount
  • Lead Time Reduction

Heavy Load Direct Mount Type for Aluminum Extrusions.

  • inCAD Components
Casters for Aluminum Extrusions -Corner Angle- -Heavy Load-:Related Image
・Materials
TypeCasterWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]MaterialSwiveling PartWheel Part
HCHJF
HCHJS
Low Carbon SteelTrivalent ChromateReinforced Nylon (Black)
Phenol (Black)
ProvidedProvided

Specifications

Part Number-Wheel Material
HCHJF65-N
Body TypePart NumberWheel MaterialExtrusionHrAllowable Load (N)Mass (g)
TypeD
SwivelHCHJF65N (Reinforced Nylon)
P (Phenol)
HFS6-3030
HFS8-4040
HFS8-4545
925720001170
75106611270
Swivel
With Stopper
HCHJS6592672000750
75106850

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCHJF65-N
HCHJF65-P
HCHJF75-N
HCHJF75-P
HCHJS65-N
HCHJS65-P
HCHJS75-N
HCHJS75-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Wheel O.D. D
(mm)
Wheel Material
1 Piece(s)Available

13 Days or more

10No Stoppers65Reinforced Nylon
1 Piece(s)Available

13 Days or more

10No Stoppers65Phenol
1 Piece(s)Available

13 Days or more

10No Stoppers75Reinforced Nylon
1 Piece(s)Available

13 Days or more

10No Stoppers75Phenol
1 Piece(s)Available

8 Days or more

10With Rotation Stopper65Reinforced Nylon
1 Piece(s)Available

8 Days or more

10With Rotation Stopper65Phenol
1 Piece(s)Available

8 Days or more

10With Rotation Stopper75Reinforced Nylon
1 Piece(s)Available

8 Days or more

10With Rotation Stopper75Phenol

Loading...

  1. 1
 

Basic Information

Type Casters - with Mounting Plate- Caster Type With Mounting Plate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.