(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusions - No Shoulder, Slot Width 6 mm

Flat Aluminum Extrusions - No Shoulder, Slot Width 6 mm

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Flat Aluminum Extrusions -No Shoulder- -Slot Width 6mm-:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFSQN4-1050-1000
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4Applicable NutApplicable Extrusion End Cap
TypeExtrusionℓxℓyBar NutPre-Assembly Insertion Nut
HFSQN4102050~30000.311160.13x1040.3x104SQN4-HFCQN4-1020
10300.461710.18x1041.13x104SQN4
SQN5
HNTT
5-5
4-1030
10500.823040.31x1045.64x1044-1050
10701.183470.43x10416.2x104-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSQN4-1020-[50-2000/1]
HFSQN4-1030-[50-2000/1]
HFSQN4-1050-[50-2000/1]
HFSQN4-1070-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size - Width
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

102050 ~ 2000
1 Piece(s)

8 Days or more

103050 ~ 2000
1 Piece(s)

8 Days or more

105050 ~ 2000
1 Piece(s)

8 Days or more

107050 ~ 2000

Loading...

  1. 1

Example

Flat Aluminum Extrusions -No Shoulder- -Slot Width 6mm-:Related Image
 

Basic Information

Type No Shoulder Extrusion No. 4 Extrusion Size - Thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.