(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusions- No Shoulder, Slot Width 6 mm, 1 Slot

Flat Aluminum Extrusions- No Shoulder, Slot Width 6 mm, 1 Slot

Move the mouse over the image to zoom

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Flat Frames - No Shoulder, Slot Width 6mm, 1-Slot Type�@:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodized

Specifications

Part Number-L
HFSFIN5-1020-1200
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4Applicable Extrusion End Cap
TypeNo.Extrusionℓxℓy
HFSPURE5851650~30000.23830.05x1040.24x104-
HFSFIN10200.361310.12x1040.53x104HFCFIN5-1020

Alterations

Flat Frames - No Shoulder, Slot Width 6mm, 1-Slot Type�@:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSFIN5-1020-[50-2000/1]
HFSPURE5-8516-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size - Thickness
(mm)
Extrusion Size - Width
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

10102050 ~ 2000
1 Piece(s)

8 Days or more

108.51650 ~ 2000

Loading...

  1. 1
 

Basic Information

Type No Shoulder Extrusion No. 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.