(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusion Accessories - Frame End Caps

Flat Aluminum Extrusion Accessories - Frame End Caps
  • Volume Discount

•Type: Extrusion End Caps
•Color: B (Black)

  • inCAD Components
Frame End Caps for Flat Aluminum Extrusion:Related Image
・Materials
[ M ] Material: Polyamide (Black)

Specifications

Part Number-Color
HFCQN4-1020-B
Part NumberColorApplicable Extrusion
TypeExtrusion
HFCQN41020B
(Black)
HFSQN4-1020
1030HFSQN4-1030
1050HFSQN4-1050
1520HFSQN4-1520
1540HFSQN4-1540
1570HFSQN4-1570
HFCFIN51020HFSFIN5-1020
HFCFIN61530HFSFIN6-1530

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCFIN5-1020-B
HFCFIN6-1530-B
HFCQN4-1020-B
HFCQN4-1030-B
HFCQN4-1050-B
HFCQN4-1520-B
HFCQN4-1540-B
HFCQN4-1570-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Compatible Frame Size Compatible Frame Series
1 Piece(s)Available

8 Days or more

1051020HFCFIN
1 Piece(s)Available

8 Days or more

1061530HFCFIN
1 Piece(s)Available

8 Days or more

1041020HFSQN
1 Piece(s)Available

8 Days or more

1041030HFSQN
1 Piece(s)Available

8 Days or more

1041050HFSQN
1 Piece(s)Available

8 Days or more

1041520HFSQN
1 Piece(s)Available

8 Days or more

1041540HFSQN
1 Piece(s)Available

8 Days or more

1041570HFSQN

Loading...

  1. 1

Example

Frame End Caps for Flat Aluminum Extrusion:Related Image
 

Basic Information

Type Extrusion End Caps Color B (Black)

Additional Products in this Category

Complementary Products

Tech Support