(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusions - No Shoulder, Slot Width 10 mm, 1 Slot

Flat Aluminum Extrusions - No Shoulder, Slot Width 10 mm, 1 Slot

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components

Part Number

Configured Part Number is shown.

HFSPURE8-1830-[50-2000/1]

Flat Aluminum Extrusions -No Shoulder- -Slot Width 10mm- -1 Slot-:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodized

Specifications

Part Number-L
HFSFIN5-1020-1200
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4
TypeExtrusionℓxℓy
HFSPURE8183050~30000.983611.12x1043.65x104

Alterations

Flat Aluminum Extrusions -No Shoulder- -Slot Width 10mm- -1 Slot-:Related Image

Part Number 

Loading...
Part Number
HFSPURE8-1830-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)

8 Days or more

1050 ~ 2000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
  1. 1

Basic Information

Type No Shoulder Extrusion No. 8 Extrusion Size - Thickness(mm) 18
Extrusion Size - Width(mm) 30

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.