(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Economically priced Post-Assembly Fitting Nuts with no stopper.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
①HNTF8 | 1010 Carbon Steel | Trivalent Chromate |
②HNTFV8 | ||
③HNTFZ8 | ||
④HNTFSN8* | 316 Stainless Steel (Sintering) | - |
Part Number | - | M |
HNTF8 | - | 8 |
Part Number | M | E | T | |||
Type | ||||||
HNTF8 (1010 Carbon Steel) | 4 | 5 | 6 | 8 | 6.0 | 9.0 |
HNTFV8 (Thread Locking, 1010 Carbon Steel) | 8 | |||||
HNTFZ8 (Thread Locking, 1010 Carbon Steel) | ||||||
HNTFSN8 (316 Stainless Steel , Sintering) | 4 | 5 | 6 | 8 | 6.4 | 8.9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTF8-4 |
HNTF8-5 |
HNTF8-6 |
HNTF8-8 |
HNTFSN8-4 |
HNTFSN8-5 |
HNTFSN8-6 |
HNTFSN8-8 |
HNTFV8-8 |
HNTFZ8-8 |
Part Number |
---|
Loading...
Series Name | 8 Series / 8-45 Series | Extrusion Series | HFS | Extrusion No. | 8,8-45 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy