(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
・Materials
[ M ] Material: Nut: 316 Stainless Steel (Sintering)
Screw: 304 Stainless Steel
Part Number | - | L |
HNTLSN8-8 | - | 20 |
Part Number | L | H | Applicable Extrusion (Series) | Reference Tightening Torque (N·m) |
HNTLSN8-8 | 20 | 17.5 | HFS8 | 23.5 |
25 | 22.5 |
Part Number |
---|
HNTLSN8-8-20 |
HNTLSN8-8-25 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Thread Length L (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 10 | 20 | |
1 Piece(s) | Available | 8 Days or more | 10 | 25 |
Part Number |
---|
Loading...
Nut Type | Pre-Assembly Insertion Screws | Series Name | 8 Series / 8-45 Series | Thread Nominal M(mm) | M8 |
---|---|---|---|---|---|
Function | Conductive | Material | Stainless Steel | Loosening Prevention | None |
Material | 316 Stainless Steel / 304 Stainless Steel for Bolt Part | Extrusion Series | HFS | Extrusion No. | 8,8-45 |
Sale Type | Pre-Assembly Insertion Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy