(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use his in combination with Pre-Assembly Insertion Nut.
Part Number
Configured Part Number is shown.
SHNST8
Part Number |
SHNST8 |
Part Number | Applicable Pre-Assembly Insertion Nut* |
SHNST8 | HNTT8 HNTTV8 HNTTZ8 HNTTSN8 HNTTSS8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Nut Type | Pre-Assembly Insertion Stoppers | Series Name | 8 Series | Material | Stainless Steel |
---|---|---|---|---|---|
Loosening Prevention | None | Material | 301 Stainless Steel | Extrusion Series | HFS |
Extrusion No. | 8 | Sale Type | Pre-Assembly Insertion Metal Stoppers |
Please check the type/dimensions/specifications of the part SHNST8 in the Pre-Assembly Insertion Metal Stoppers for 8 Series Aluminum Extrusions series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy