(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Short Nuts for 8 Series Aluminum Extrusions【1-100 Pieces Per Package】

Pre-Assembly Short Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: 1010 Carbon Steel [ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-M
HNTC8
HNTJ8
HNTHSN8
HNKK8
HNKKST8
-
-

-
8
8

8
· Applicable Extrusions and Brackets
Applicable to extrusions and brackets with the same part number.
(Ex.) Part Number
Pre-Assembly HNTT8 - _
Insertion Stoppers HNST8
Extrusion HFS8 - _ _ _ _
Brackets HBLFSN8
Part NumberML
HNTJ8
PACK-HNTJ8
38
4
812
[ ! ]100 pcs. per package

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTJ8-3
HNTJ8-4
HNTJ8-8
PACK-HNTJ8-3
PACK-HNTJ8-4
PACK-HNTJ8-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Name Thread Nominal M
(mm)
Thread Length L
(mm)
Sale Type
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM33Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM44Sold Separately
1 Piece(s)Available

8 Days or more

108 Series / 8-45 SeriesM88Sold Separately

100 Pieces Per Package

1 Pack(s)Available

8 Days

10-M33Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days

10-M44Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M88Sold by the package

Loading...

  1. 1

Example

Pre-Assembly Short Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Pre-Assembly Insertion Nuts Function Short Nuts Material Steel
Loosening Prevention None Material 1010 Carbon Steel Equivalent Surface Treatment Trivalent Chromate
Extrusion Series HFS Extrusion No. 8,8-45

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.