(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Included set screws make it possible to fix the position of nut
Part Number
Configured Part Number is shown.
HNTC8-8
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 8 Series / 8-45 Series |
---|---|---|---|
Thread Nominal M(mm) | M8 | Function | Lock Nuts |
Material | Steel | Loosening Prevention | None |
Material | 1010 Carbon Steel Equivalent | Surface Treatment | Trivalent Chromate |
Extrusion Series | HFS | Extrusion No. | 8,8-45 |
Thread Length L(mm) | 8 | Sale Type | Pre-Assembly Insertion Lock Nuts |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Part Number | - | M |
HNTC8 HNTJ8 HNTHSN8 HNKK8 HNKKST8 | - - - | 8 8 8 |
Reference Tightening Torque (N·m) | |
M | 1010 Carbon Steel |
8 | 23.5 |
Part Number | M | Accessories |
HNTC8 | 8 | M4x8 Set Screw for Locking 1 pc |
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 8 Series / 8-45 Series | Thread Nominal M(mm) | M8 |
---|---|---|---|---|---|
Function | Lock Nuts | Material | Steel | Loosening Prevention | None |
Material | 1010 Carbon Steel Equivalent | Surface Treatment | Trivalent Chromate | Extrusion Series | HFS |
Extrusion No. | 8,8-45 | Thread Length L(mm) | 8 | Sale Type | Pre-Assembly Insertion Lock Nuts |
Please check the type/dimensions/specifications of the part HNTC8-8 in the Pre-Assembly Fitting Lock Nuts for 8 Series Aluminum Extrusions series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy