(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lead Wire Type to detect door opening/closing.
Part Number
Configured Part Number is shown.
MGSTK
Type | With Sensor | Magnet Type Category | Square type |
---|---|---|---|
Holding Force, Pull Force(N) | 29.4 | Length(mm) | 50 |
Width(mm) | 12 | Mounting Method | Imposition |
Installation Hole Diameter (d)(mm) | 4 | Magnet Square Mounting Surface | D |
Catch Plate | No | Operating Environment | Standard |
Body Material | [Resin] Polypropylene | Main Body Surface Treatment | No |
Show More | |||
Magnet Material | Ferrite | Magnet Surface Treatment | No |
Total Height When Locked(mm) | 15.5 | Operating Temperature Range(℃) | -10~70 |
RoHS | 10 | - | - |
Show Less |
Part Name | [ M ]Material | [ S ]Surface Treatment |
Main Body | Polypropylene | - |
Magnet | Ferrite | - |
Part Number |
MGSTK |
Circuit Type | 1 Circuit, 1 Contact, Normally Closed |
Rating | 30VDC 10mA (Resistive Load) |
Maximum ON/OFF Voltage | 500VAC/min. |
Maximum Contact Resistance | 100MΩ or More (500VDC) |
Operating Temp. Range | -10°C~+70°C |
Lead Wire | For IL-G of Japan Aviation Electronics |
Lead Wire Tensile Strength | 1kgf |
Part Number | Retention Force (kgf) | Case Color | Mass (g) |
Type | |||
MGSTK | 3 | Black | 13 |
Type | With Sensor | Magnet Type Category | Square type | Holding Force, Pull Force(N) | 29.4 |
---|---|---|---|---|---|
Length(mm) | 50 | Width(mm) | 12 | Mounting Method | Imposition |
Installation Hole Diameter (d)(mm) | 4 | Magnet Square Mounting Surface | D | Catch Plate | No |
Operating Environment | Standard | Body Material | Polypropylene | Main Body Surface Treatment | No |
Magnet Material | Ferrite | Magnet Surface Treatment | No | Total Height When Locked(mm) | 15.5 |
Operating Temperature Range(℃) | -10::70 |
Please check the type/dimensions/specifications of the part MGSTK in the Magnetic Catches- With switch. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy