(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, oval, width selectable.

Handles - U-type, oval, width selectable.
  • Volume Discount

Mounting method: through-boring. Available in aluminum with different surface treatments.

  • inCAD Components

Part Number

Configured Part Number is shown.

[External Mount] Aluminum Handles:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HHDFAluminum AlloyElectrostatic Paint (Mat Black)
HHDFLAluminum AlloyBarrel Grinding
HHDFAAluminum AlloyBuffed Finish

・Materials
Type[ M ]Material[ S ]Surface Treatment
(1)HHDFAluminum AlloyElectrostatic Coating (Mat Black)
(2)HHDFLAluminum AlloyTumble Polish
(3)HHDFAAluminum AlloyBuffed Surface

Specifications

[External Mount] Aluminum Handles:Related Image
[External Mount] Aluminum Handles:Related Image
Part NumberExtrusions
(Series)
LL1HhRCLrMass (g)Screws / Nuts
TypeAScrewsQuantityNutsQuantity
HHDF
HHDFL
HHDFA
19HFS59010741295.39564CBM5-102HNTT5-52
20HFS693.511244316.510.55110CBM6-12HNTT6-6
26HFS8
HFS8-45
13014957408.513.35250CBM8-15HNTT8-8
Part NumberMass (g)LL1HhRC
TypeA
HHDF
HHDFL
HHDFA
19649010741295.39
2011093.511244316.510.5
2625013014957408.513.3

Alterations

[External Mount] Aluminum Handles:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHDF19
HHDF19-SET
HHDF19-SST
HHDF20
HHDF20-SET
HHDF20-SST
HHDF26
HHDF26-SET
HHDF26-SST
HHDFA19
HHDFA19-SET
HHDFA19-SST
HHDFA20
HHDFA20-SET
HHDFA20-SST
HHDFA26
HHDFA26-SET
HHDFA26-SST
HHDFL19
HHDFL19-SET
HHDFL19-SST
HHDFL20
HHDFL20-SET
HHDFL20-SST
HHDFL26
HHDFL26-SET
HHDFL26-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Mounting Pitch L
(mm)
Grip thickness
(mm)
Full height
(mm)
Applicable Screw and Nut Set
1 Piece(s)Available

8 Days or more

10Electrostatic Paint901941Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Electrostatic Paint901941With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Electrostatic Paint901941With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Electrostatic Paint93.52044Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Electrostatic Paint93.52044With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Electrostatic Paint93.52044With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Electrostatic Paint1302657Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Electrostatic Paint1302657With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Electrostatic Paint1302657With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Buffing901941Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Buffing901941With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Buffing901941With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Buffing93.52044Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Buffing93.52044With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Buffing93.52044With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Buffing1302657Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Buffing1302657With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Buffing1302657With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Barrel Grinding901941Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Barrel Grinding901941With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Barrel Grinding901941With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Barrel Grinding93.52044Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Barrel Grinding93.52044With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Barrel Grinding93.52044With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
1 Piece(s)Available

8 Days or more

10Barrel Grinding1302657Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

-Barrel Grinding1302657With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

10Barrel Grinding1302657With SST (Applicable Stainless Steel Screw and Nut (Stainless Steel))
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Mounting Pitch L
(mm)
Grip thickness
(mm)
Full height
(mm)
Applicable Screw and Nut Set

Loading...

  1. 1

Basic Information

Surfaced Type Category U Shaped U-shaped Type Aluminum Pull Handles Additional Function No
Mounting Method Round hole

Additional Products in this Category

Complementary Products

Tech Support