(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pad Shape : Soft, Soft Bellows
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Soft / Soft Bellows, Fixed, K-Shape see the sections below:
Part Number
Configured Part Number is shown.
Type | [ A ]Accessories | Pad Shape | [ M ]Pad Material | |
MVCKN | Suction Cups | VPCT | Soft | Nitrile Rubber |
MVCKE | VPCE | Conductive Silicon Rubber | ||
MVDKN | VPDT | Soft Bellows | Nitrile Rubber |
Part Number |
MVCKN4 |
Part Number | D | d | L1 | Shape K | ||||
B | L2 | Mass g | ||||||
Type | Pad Material | No. | ||||||
MVCK (Soft) | N E | 4 | 6 | 4 | 12.2 | 40.4 | 18.3 | 9.5 |
6 | 6 | 6 | 12.2 | 40.4 | 18.3 | 16 | ||
8 | 6 | 8 | 12.2 | 40.4 | 18.3 | 16 | ||
10 | 6 | 10 | 14 | 42.2 | 20.1 | 24.5 | ||
15 | 6 | 15 | 14 | 42.2 | 20.1 | 24.5 |
Part Number | D | d | L1 | Shape K | ||||
B | L2 | Mass g | ||||||
Type | Pad Material | No. | ||||||
MVDK (Soft Bellows) | N | 6 | 6 | 6 | 15 | 43.2 | 21.1 | 16 |
8 | 6 | 8 | 15 | 43.2 | 21.1 | 16 | ||
10 | 6 | 10 | 15.5 | 43.7 | 21.6 | 24.5 | ||
15 | 6 | 15 | 17.5 | 43.7 | 23.6 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MVCKE4 |
MVCKE6 |
MVCKE8 |
MVCKE10 |
MVCKE15 |
MVCKN4 |
MVCKN6 |
MVCKN8 |
MVCKN10 |
MVCKN15 |
MVDKN6 |
MVDKN8 |
MVDKN10 |
MVDKN15 |
Loading...
Pad type | Holder Set | Mounting Type | Attachment Type | Material | Rubber-based |
---|---|---|---|---|---|
Color | Black | Vacuum Outlet Port | One-Touch Couplings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy