(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Type Pad (AU Flat Type) ZP2 Series

Short-Type Pad (AU Flat Type) ZP2 Series
  • Volume Discount

Space-saving in the height direction

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZP2-02AUGS
ZP2-02AUN
ZP2-02AUS
ZP2-03AUGS
ZP2-04AUN
ZP2-04AUS
ZP2-06AUF
ZP2-06AUGS
ZP2-06AUN
ZP2-06AUS
ZP2-B08AUN
ZP2-B08AUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Pad diameter
(ø)
Detachability
1 Piece(s)Available

Quote

[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat Resistant2Standard specifications
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant2Standard specifications
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant2Standard specifications
1 Piece(s)Available

Quote

[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat Resistant3Standard specifications
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant4Standard specifications
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant4Standard specifications
1 Piece(s)Available

Quote

FluororubberHeat Resistant / Chemical Resistant6Standard specifications
1 Piece(s)Available

Quote

[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat Resistant6Standard specifications
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant6Standard specifications
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant6Standard specifications
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant8Improved detachability (blast specifications)
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant8Improved detachability (blast specifications)

Loading...

  1. 1

Basic Information

Pad Type Flat Type Pad type Standard / Pad Only Mounting Method Insertion
Material Rubber Group

Additional Products in this Category

Tech Support