(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring, Standard/Deep, Threaded, Shape S

Suction Cups with Fittings - Spring, Standard/Deep, Threaded, Shape S
  • Volume Discount

•Pad Shape : Deep, Standard
•Material : Rubber Group
•Vacuum Outlet Port : Threads
For complete product overview and details on Vacuum Fittings - Standard / Deep, Direct Mount Spring Type, S-Shape see the sections below:

  • inCAD Components

PDFP.2019-3544

Unit examples related to this product
Vacuum Fittings - Standard / Deep, Direct Mount Spring Type, S-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVPSNSuction
Pad
VPNTStandardNitrile Rubber
MVPSEVPUEConductive Silicon Rubber
MVPSFVPUFFluoro Rubber
MVFSNVPFTDeepNitrile Rubber
MVFSFVPFFFluoro Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
MVPKN4
VPFF30
Part NumberdL1Shape S
M(A)BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVPS
(Standard)
N
E
F
224M10x19.53222.514.52.3~3.9
334M10x19.53222.514.5
444M10x19.53222.514.5
667M10x19.53222.514.5
885.5M10x19.530.521.014.5
10108M14x111.75239.355.57.9~15.0
15159M14x111.75440.356
202010M14x111.75542.358.5
Part NumberdL1Shape S
M(A)BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVFS
(Deep)
N
F
202011M14x111.75543.358.57.9~15.0
252512M14x111.75644.359
303014M14x111.75846.361
404017.5M14x111.761.549.869

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVFSF20
MVFSF25
MVFSF30
MVFSF40
MVFSN20
MVFSN25
MVFSN30
MVFSN40
MVPSE2
MVPSE3
MVPSE4
MVPSE6
MVPSE8
MVPSE10
MVPSE15
MVPSE20
MVPSF2
MVPSF3
MVPSF4
MVPSF6
MVPSF8
MVPSF10
MVPSF15
MVPSF20
MVPSN2
MVPSN3
MVPSN4
MVPSN6
MVPSN8
MVPSN10
MVPSN15
MVPSN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Mounting Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray40
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black40
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray6
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

 

Basic Information

Pad type Holder Set Material Rubber-based Vacuum Outlet Port Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.