(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Soft Type - Pad Rubber

Vacuum Pad - Soft Type - Pad Rubber
  • Volume Discount

Optimal for removing molded parts and transporting easily scratched materials

[Features]
· The SUS pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides is now available.
· Optimal for usage in adhering and transporting molded products by connecting several vacuum pads to one vacuum source.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

Part Number
VP4LFS
VP4LS
VP4LSE
VP6LFS
VP6LN
VP6LS
VP6LSE
VP8LFS
VP8LN
VP8LS
VP8LSE
VP10LFS
VP10LN
VP10LS
VP10LSE
VP15LFS
VP15LN
VP15LS
VP20LFS
VP20LSE
VP30LFS
VP30LN
VP30LS
VP30LSE
VP40LFS
VP40LN
VP40LS
VP40LSE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink412.2
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White412.2
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.2
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink612.2
1 Piece(s)Available

Same day

Stock

10[Nitrile Rubber] Nitrile RubberStandardBlack612.2
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone RubberStandard[White] White612.2
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.2
1 Piece(s)Available

8 Days or more

-Fluorosilicone rubberStandardSalmon Pink812.2
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack812.2
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White812.2
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.2
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink1014
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack1014
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White1014
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1014
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink1514
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack1514
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White1514
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink2015
1 Piece(s)Available

15 Days or more

-[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2015
1 Piece(s)Available

8 Days or more

-Fluorosilicone rubberStandardSalmon Pink3015
1 Piece(s)Available

8 Days or more

-[Nitrile Rubber] Nitrile RubberStandardBlack3015
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White3015
1 Piece(s)Available

13 Days or more

-[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3015
1 Piece(s)Available

13 Days or more

-Fluorosilicone rubberStandardSalmon Pink4015
1 Piece(s)Available

13 Days or more

-[Nitrile Rubber] Nitrile RubberStandardBlack4015
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White4015
1 Piece(s)Available

13 Days or more

-[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack4015
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)

Loading...

  1. 1

Basic Information

Pad Type Soft Pad type Standard / Pad Unit Mounting Method Recessed
Material Rubber-based

Additional Products in this Category

Tech Support