(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three Stage Bellows Shape Pad PC Series Buffer Type with Rotating Prevention Fitting Pad NAPC-H

Three Stage Bellows Shape Pad PC Series Buffer Type with Rotating Prevention Fitting Pad NAPC-H
  • Volume Discount

[Features]
· Three stage bellows-shaped pad with bracket

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAPCTH-5-15-S-T
NAPCTH-10-10-N
NAPCTH-10-10-S
NAPCTH-15-10-N
NAPCTH-15-10-N-O
NAPCTH-15-10-S
NAPCTH-15-10-S-O
NAPCTH-20-10-N
NAPCTH-20-10-S-O
NAPCTH-30-30-N
NAPCTH-30-30-S-O
NAPCTH-40-15-N-T
NAPCTH-40-30-N
NAPCYH-10-10-N-O
NAPCYH-15-10-N-T
NAPCYH-15-10-S
NAPCYH-18-10-S
NAPCYH-40-15-N-O
NAPCYH-40-30-N-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250WhiteBarbed Couplers515Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1510Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackPush-In Fitting1510Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1510Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250WhitePush-In Fitting1510Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)2010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250WhitePush-In Fitting2010Vertical Outlet
1 Piece(s)

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)3030Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250WhitePush-In Fitting3030Vertical Outlet
1 Piece(s)

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackBarbed Couplers4015Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)4030Vertical Outlet
1 Piece(s)

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackPush-In Fitting1010Lateral Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackBarbed Couplers1510Lateral Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1510Lateral Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1810Lateral Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackPush-In Fitting4015Lateral Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackPush-In Fitting4030Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Standard / Holder Set / Rotation-Less Mounting Method Attachment Type
Material Rubber-based Environment Standard / Cold Resistance / Heat Resistant

Additional Products in this Category

Tech Support