(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Body Material: Aluminum
•Thread Type: One-Touch Connectors
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60
Part Number
Configured Part Number is shown.
MCRT4
Part Number |
MCRN4 MCLTR2 |
Part Number | |
Type | No. |
MCRT | 4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Seal Material | Nitrile Rubber (NBR Nitrile Rubber ) |
Operating Temperature Range | -20~60°C |
Applicable Fluid | Air |
Max. Operating Pressure MPa (kgf/cm2) | 1.5 (15) |
Pressure Resistance MPa (kgf/cm2) | 2.0 (20) |
Type | Branch Type | Material | Aluminum | Applicable Fluid | Air |
---|---|---|---|---|---|
Male/Female | Sockets | Thread Type | One-Touch Connectors | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -20::60 | Max. Operating Pressure(MPa) | ::1.5 |
Please check the type/dimensions/specifications of the part MCRT4 in the Air Couplers - Branch, 4 Positions, Fixed series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy