(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Air Couplers - Socket, Straight

Air Couplers - Socket, Straight
  • Volume Discount

•Thread Type: Tube Connection
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60
•Operating Pressure Range (mpa): ::1.0

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment
MCSCBrassChrome Plating
MCSCS304 Stainless Steel-

Specifications

Part Number
MCPC4
MCSC6
[ ! ]For orders larger than indicated quantity, please request a quotation.
In order to combine connectors described between Click here and Click here for use, refer to the table below.
Combination other than described on the table below is not available. Thus, when using connectors, be sure to check the table below.
PagesApplicable FluidsTypeApplicable Combined Part NumbersApplicable to Combining Different Sizes or notRemarks
Plugs Sockets
>> Click hereAir
(Water is also applicable partially.)
Tube ConnectingMCPC MCPCS
MCPCL MCPCLS
MCSC MCSCS MCSCL
MCSCLS MCSCB MCSCBS
[ ! ]Only Size 4 and 6 is applicable to MCPS / MCPCS / MCSC / MCSCS.
>> Click here

>> Click here

>> Click here
Standard Type
(Including Rotary / Locking / Branch Type)
MCPM MCPMS MCPF MCPF
MCPH MCPHS MCPCN MCPC
MCPCS MCPRM MCPRF
(MCRN MCRT MCLTR MCRE)
MCSM MCSMS MCHSM MCSF
MCSFS MCHSF MCSH MCSH
MCHSH MCSCN MCSC MCSCS
MCSTM MCSTFN MCSTH
(MCRN MCRT MCLTR MCRE)
[ ! ]Only Size 8 and 10 is applicable to MCPS / MCPCS / MCSC / MCSCS.
[ ! ]Branch Type has both the Plug and Socket shapes.
>> Click hereLightweightKSCPM MSCPF
KSCPH KSCPN
KSCSM KSCSF
KSCSH KSCSN
-
>> Click hereMiniatureNMCPM NMCPMS NMCPF NMCPFS
NMCPH NMCPHS NMCPHL NMCPHLS
NMCSM NMCSMS NMCSHB NMCSHBS
NMCSH NMCSHS NMCSHL NMCSHLS
-
>> Click hereChemical Resistant Type - 316 Stainless SteelMCPMSS MCPFSS MCPHSSMCSMSS MCSHSS×-
>> Click hereWater, Oil
Air
No Valve TypeQNPFC QNPFS QNPMC QNPMS
QNPHC QNPHS
QNSFC QNSFS QNSMC QNSMS
QNSHC QNSHS
× [ ! ]When Threaded / Tapped Type and Hose Connecting Type are used in combination with each other, check their sizes. >> Click here
>> Click hereValve TypeQBPFC QBPFSQBSFC QBSFS×-
>> Click hereHigh flow Rate Valve TypeQBPFCH QBPFSHQBSFCH QBSFSH×-
>> Click here210 High Pressure Valve TypeQBPHTQBSHT×-
>> Click here350 High Pressure Valve TypeQBPHTPQBSHTP×-
Part NumberLCTMass
(g)
TypeNo.
MCSC
MCSCS
431.5(34.6)11.8(11)8.19(11.4)
633.5(37)12.5(13)10.111.5(16.2)
[ ! ]Values in ( ) are for MCSCS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCSC4
MCSC6
MCSCS4
MCSCS6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Full length L
(mm)
Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

10[Brass] Brass31.54
1 Piece(s)Available

Same day

Stock

10[Brass] Brass33.56
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] 304 Stainless Steel34.64
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel376

Loading...

  1. 1

More Information

Specifications
Seal MaterialOperating TemperatureMax. Operating Pressure MPa (kgf/cm2)Applicable Fluid
Nitrile Rubber (NBR Nitrile Rubber )-20~60°CBrass: 1.0 (10)
304 Stainless Steel:1.0(10)
Air
[ ! ]Single Passage Opening Closing System (Valve is provided on the socket side.)
[ ! ]For combination with a tube, select the same number as that of the tube diameter.
[ ! ]The specifications are related to the coupling bodies. The actual pressure specification, operating temperature range and etc. vary depending on the material of the tubes.
 

Basic Information

Type Standard Applicable Fluid Air Male/Female Sockets
Thread Type Tube Connection Operating Environment, Applications Standard Operating Temperature Range(℃) -20::60
Max. Operating Pressure(MPa) ::1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.