(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KS Series Socket KS Type

KS Series Socket KS Type
  • Volume Discount

A coupling with dual opening and closing channels. The socket and plug can both be completely sealed when separated.

Part Number

Configured Part Number is shown.

Part Number
KS-1S-BRS-FMP
KS-1S-SUS-FMP
KS-2S-BRS-FMP
KS-2S-SUS-FMP
KS-3S-BRS-FMP
KS-3S-SUS-FMP
KS-4S-BRS-FMP
KS-4S-SUS-FMP
KS-6S-BRS-FMP
KS-6S-SUS-FMP
KS-8S-BRS-FMP
KS-8S-SUS-FMP
KS-10S-BRS-FMP
KS-10S-SUS-FMP
KS-12S-BRS-FMP
KS-12S-SUS-FMP
KS-16S-BRS-FMP
KS-16S-SUS-FMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension Ls
(mm)
Applicable Size T1
(Rc)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5481/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10481/8"
4 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5581/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10581/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5653/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10653/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.5721/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.5721/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~4.5883/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.5883/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.51021"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.51021"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~31151-1/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~4.51151-1/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~31241-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~4.51241-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~2.31322"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~31322"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension Ls
(mm)
Applicable Size T1
(Rc)

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Viton Male/Female Socket (female)
Valve Structure Double passages opening closing type Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments
Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support