(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated joints for HOSJN and HOSSH.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
HOSHN | Brass |
Part Number |
HOSJE61 |
Part Number | Main Body Applicable No. | G(PF) | D | B | A | |
Type | No. | |||||
HOSHN (Brass) | 2 | 62 63 628 629 | 1/4 | 9.5 | 16 | 13 |
3 | 92 93 94 | 3/8 | 11 | 19 | 14 | |
4 | 123 124 126 153 154 | 1/2 | 16.5 | 24 | 16 | |
6 | 194 196 | 3/4 | 21.5 | 30 | 17.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Applicable Fluids | Water, Air, Oil |
Operating Temperature Range | -20~150˚C (No Freezing) |
Max. Operating Pressure | 3.5MPa |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy