(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Specify sizes based on the applicable Hose I.D.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
HOSFNS | 304 Stainless Steel |
Part Number |
HOSN61 HOSJJS12 |
Part Number | Applicable Hose Nominal I.D. | T Rc (PT) | D | d | H | L | L1 | |
Type | No. | |||||||
HOSFNS (304 Stainless Steel) | 62 | 6 | 1/4 | 7.0 | 4.0 | 17 | 45 | 26 |
92 | 9 | 1/4 | 10.5 | 7.0 | 17 | 45 | 26 | |
93 | 3/8 | 22 | 49 | 28 | ||||
94 | 1/2 | 24 | 54 | 29 | ||||
123 | 12 | 3/8 | 14 | 10.0 | 22 | 49 | 28 | |
124 | 1/2 | 24 | 54 | 29 | ||||
[ ! ]For orders larger than indicated quantity, please request a quotation. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOSFNS62 |
HOSFNS92 |
HOSFNS93 |
HOSFNS94 |
HOSFNS123 |
HOSFNS124 |
Loading...
Applicable Fluids | Water, Air, Oil |
Operating Temperature Range | -20~150˚C (No Freezing) |
Max. Operating Pressure | 3.5MPa |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy