(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 900 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 900 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 900N | Height under bar: 41.6mm | Overall length: 143.5mm (when clamped)

  • inCAD Components

PDFP.2019-1781

Unit examples related to this product

Part Number

Configured Part Number is shown.

MC01H-3

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketFlange BaseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM6Clamp Bolt MaterialSteel + rubber pad
Arm Height TypeHigh Arm TypeArm Height(mm)54.3
Arm Length TypeStandardArm Length(mm)56.9
Clamping Force (Range)(N)500~2279 - -
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-10
MC01H-3
Part NumberMC01H-3
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)900
Weight (g)150
Open-Close Angle of Arm80°
Open-Close Angle of Handle73°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

Loading...
Part Number
MC01H-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

More Information

Height is adjustable by toggle clamp arms.

Example

Toggle Clamps -Horizontal Handle-:Related Image

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M6
Clamp Bolt Material Steel + rubber pad Arm Height Type High Arm Type Arm Height(mm) 54.3
Arm Length Type Standard Arm Length(mm) 56.9 Clamping Force (Range)(N) 500~2279

Please check the type/dimensions/specifications of the part MC01H-3 in the Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 900 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.