(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 3400 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 3400 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 3400N | Height under bar: 44.4mm | Overall length: 295.6mm (when clamped)

  • inCAD Components

PDFP.2019-1781

Unit examples related to this product
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-10
MC01H-3
Part NumberMC01-10
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)3400
Weight (g)640
Open-Close Angle of Arm90°
Open-Close Angle of Handle62°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

More Information

Height is adjustable by toggle clamp arms.

Example

Toggle Clamps -Horizontal Handle-:Related Image
 

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M10
Clamp Bolt Material Steel + rubber pad Arm Height Type Standard Arm Height(mm) 63.4
Arm Length Type Standard Arm Length(mm) 108.3 Clamping Force (Range)(N) 2280~2999

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.