(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamps a workpiece from above by spring force.
Part Number
Configured Part Number is shown.
Type | Main Body | Spring | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
SPCPS | 1045 Carbon Steel | Electroless Nickel Plating | Spring Steel (ASTM A228) |
Part Number | - | Spring | ||
Type | L | |||
SPCPS | 20 | - | S | |
SPCPL | 50 | - | H |
Part Number | Spring | Clamp Force (N) | ||||
Type | L | S (Light Load) | H (Heavy Load) | |||
min. | max. | min. | max. | |||
SPCPS | 20 | S (Light Load) H (Heavy Load) | 2.0 | 2.6 | 3.0 | 3.6 |
30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SPCPS20-H |
SPCPS20-H-SB |
SPCPS20-S |
SPCPS20-S-SB |
SPCPS30-H |
SPCPS30-H-SB |
SPCPS30-S |
SPCPS30-S-SB |
Loading...
Applicable Clamp Force (Range)(N) | ~100 | Material | Steel | Type | Main Body |
---|---|---|---|---|---|
Types | Small Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy