(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: T Shape
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
KLTTS | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MLTTS | Electroless Nickel Plating | ||
ALTTS | 6063 Aluminum Alloy | Black Anodize | |
SLTTS | 304 Stainless Steel | - |
Part Number |
KLTTS15 |
Part Number | A | B | C | E | F | G | H | K | M (Coarse) | N | S1 | S2 | S3 | T | W | |
Type | D | |||||||||||||||
KLTTS MLTTS ALTTS SLTTS | 10 | 35 | 25 | 17 | 14 | 13 | 8 | 9 | 16 | M5 | 5.5 | 15 | 16.5 | - | 8 | 1 |
12 | 40 | 32 | 19 | 15 | 16 | 9 | 10 | 19 | 16 | 20 | 9 | |||||
15 | 50 | 22 | 16 | 28 | 6 | 11 | 26.5 | 18 | 22 | 15 | 10 | 2 | ||||
20 | 55 | 38 | 27 | 19 | 30 | 14 | 26 | 20 | 28 | 12 | 3 | |||||
25 | 65 | 44 | 35 | 22 | 37 | 17 | 30.5 | 22 | 34 | 18 | 16 | |||||
30 | 75 | 50 | 41 | 25 | 44 | 20 | 35 | 26 | 40 | 20 | 19 | |||||
[ ! ]The perpendicularity is the tolerance before slitting. [ ! ]For the available sizes, refer to the price list. [ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
D | KLTTS ALTTS | MLTTS SLTTS |
10 | CB5-16, 4pcs. | SCB5-16, 4pcs. |
12 | CB5-18, 4pcs. | SCB5-18, 4pcs. |
15 | CB5-20, 6pcs. | SCB5-20, 6pcs. |
20 | CB5-25, 6pcs. | SCB5-25, 6pcs. |
25 | CB5-30, 6pcs. | SCB5-30, 6pcs. |
30 | CB5-35, 6pcs. | SCB5-35, 6pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALTTS10 |
ALTTS12 |
ALTTS15 |
ALTTS20 |
ALTTS25 |
KLTTS10 |
KLTTS12 |
KLTTS15 |
KLTTS20 |
KLTTS25 |
KLTTS30 |
MLTTS10 |
MLTTS12 |
MLTTS15 |
MLTTS20 |
MLTTS25 |
MLTTS30 |
SLTTS10 |
SLTTS12 |
SLTTS15 |
SLTTS20 |
Loading...
Type | T Shape | Post Shape | Round | Combined Posts Dia. | Equal Dia. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy