(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Manual XY-Axis Stages - Dovetail, High Accuracy, 4.2 mm Lead, Rectangle, Low Profile, XYSLC

Manual XY-Axis Stages - Dovetail, High Accuracy, 4.2 mm Lead, Rectangle, Low Profile, XYSLC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For the customers who want a stage unit to become much thinner, the Feed Screw Type - XY-Axis, Low Profile - with smooth 4.2mm lead feed screw!

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XYSLC60
Part NumberStage Surface (mm)Travel Distance (mm)(L)ETravel per Knob Rotation (mm)Load Capacity
(N)
Travel Accuracy (µm)Weight (kg)Accessories (4 pcs.)
TypeNo.StraightnessParallelismType M-L
XYSLC6040x60±2140404.224.530300.33SCB4-5
9040x90±3560550.43
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSLC60
XYSLC90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Length) L
(mm)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm41~6060±21±21
1 Piece(s)Available

12 Days or more

10±30mm~±30mm~61~9090±35±35

Loading...

  1. 1
 

Basic Information

Load Capacity (Range)(N) 5~30 Table Size (Width) W (Range)(mm) 26~40 Table Size (Thickness) H (Range)(mm) 40.1~50
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Table Size (Width) W(mm) 40 Allowable Load(N) 24.5
Table Size (Thickness) H(mm) 42 Through Hole (Table Center Hole) No Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Center Clamp Standard
Reversed Standard Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (feed pitch)(mm) 4.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.