(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brackets for Air Gripper
•Material: 1018 Carbon Steel
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
ACHLB | 1018 Carbon Steel | Black Oxide |
ACHLM | Electroless Nickel Plating |
Part Number | Nominal | L 1mm Increment | A | B1 | P | F | H | H1 | d1 | D Hole | T | G | V | d | P1 | K | J | Applicable Gripper Main Body |
ACHLB ACHLM | 4-E | 12~48 | 20 | 6 | 14 | 15 | 24 | 9 | 4.5 | 6 | 6 | 13.6 | 4 | 3.4 | - | - | - | ACHE4-N |
4-K | 12~48 | 21 | 6 | 14 | 15 | 24 | 9 | 4.5 | 5 | 6 | 10 | 6 | 2.9 | - | - | - | ACHK4-D ACHK4-N | |
6-E | 13~52 | 25 | 7 | 17 | 15 | 24 | 9 | 4.5 | 10 | 6 | 18 | - | 3.4 | - | - | - | ACHE6-N | |
6-K | 16~64 | 25 | 10 | 17 | 15 | 24 | 9 | 4.5 | 6 | 5 | 18 | 12 | 3.4 | 2 | 7.6 | 5.2 | ACHK6-D ACHK6-N |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ACHLB4-E-L[12-48/1] |
ACHLB4-K-L[12-48/1] |
ACHLB6-E-L[13-52/1] |
ACHLB6-K-L[16-64/1] |
ACHLM4-E-L[12-48/1] |
ACHLM4-K-L[12-48/1] |
ACHLM6-E-L[13-52/1] |
ACHLM6-K-L[16-64/1] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy