(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Type Air Gripper, 2-Finger Type, MHS2 Series

Parallel Type Air Gripper, 2-Finger Type, MHS2 Series
  • Volume Discount

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHS2-16D
MHS2-16D-M9BS
MHS2-16D-M9BWVL
MHS2-20D
MHS2-20D-M9BLS
MHS2-25D
MHS2-25D-M9BL
MHS2-32D
MHS2-32D-Y7PL
MHS2-40D
MHS2-50D
MHS2-50D-M9BL
MHS2-63D
MHS2-63D-M9BL
MHS2-63D-M9P
MHS2-63D-Y59A
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
1 Piece(s)Available

3 Days

343023210.2~0.616Without auto switchNoneNone4
1 Piece(s)Available

Quote

--23--16M9B1 pc.0.5 m4
1 Piece(s)Available

Quote

--23--16M9BWV2 pcs.3 m4
1 Piece(s)Available

3 Days

403642370.2~0.620Without auto switchNoneNone4
1 Piece(s)Available

Quote

-36-37-20M9B1 pc.3 m4
1 Piece(s)Available

3 Days

484271630.2~0.625Without auto switchNoneNone6
1 Piece(s)Available

Quote

-4271--25M9B2 pcs.3 m6
1 Piece(s)Available

3 Days

64561231110.1~0.632Without auto switchNoneNone8
1 Piece(s)Available

Quote

64-123111-32Y7P2 pcs.3 m8
1 Piece(s)Available

3 Days

-62195177-40Without auto switchNoneNone8
1 Piece(s)Available

3 Days

82703062800.1~0.650Without auto switchNoneNone12
1 Piece(s)Available

Quote

--306280-50M9B2 pcs.3 m12
1 Piece(s)Available

3 Days

102865375020.1~0.663Without auto switchNoneNone16
1 Piece(s)Available

Quote

102-537502-63M9B2 pcs.3 m16
1 Piece(s)Available

Quote

102-537502-63M9P2 pcs.0.5 m16
1 Piece(s)Available

Quote

102-537502-63Y59A2 pcs.0.5 m16

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Environment, Applications Standard
Additional Function High Accuracy Stroke Adjustment Mechanism Not Provided Made to order specifications None
Connector type for gripper opening/closing None

Additional Products in this Category

Tech Support