(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - T shaped (inches).

Hinge Bases - T shaped (inches).

•Material: 304 Stainless Steel
•Shape: T-Shaped
•Mounting Position: Standard
•Mounting Method: Standard

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-HGBTB1045 SteelBlack Oxide-
U-HGBTM1045 SteelElectroless Nickel Plating-
U-HGBTS304 Stainless Steel--
Pivot Bases - Inch, T Shaped:Related Image

Specifications

Pivot Bases - Inch, T Shaped:Related Image

Pivot Bases - Inch, T Shaped:Related Image

Alterations

Pivot Bases - Inch, T Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-HGBTB0.13-H[0.625-1/0.001]-W[0.125-0.25/0.001]
U-HGBTB0.19-H[0.75-1.25/0.001]-W[0.25-0.375/0.001]
U-HGBTB0.25-H[0.75-1.25/0.001]-W[0.25-0.5/0.001]
U-HGBTB0.38-H[1.25-1.5/0.001]-W[0.375-0.75/0.001]
U-HGBTB0.50-H[1.25-1.5/0.001]-W[0.5-1/0.001]
U-HGBTB0.63-H[1.375-1.75/0.001]-W[0.625-1/0.001]
U-HGBTB0.75-H[1.5-2/0.001]-W[0.75-1.25/0.001]
U-HGBTM0.13-H[0.625-1/0.001]-W[0.125-0.25/0.001]
U-HGBTM0.19-H[0.75-1.25/0.001]-W[0.25-0.375/0.001]
U-HGBTM0.25-H[0.75-1.25/0.001]-W[0.25-0.5/0.001]
U-HGBTM0.38-H[1.25-1.5/0.001]-W[0.375-0.75/0.001]
U-HGBTM0.50-H[1.25-1.5/0.001]-W[0.5-1/0.001]
U-HGBTM0.63-H[1.375-1.75/0.001]-W[0.625-1/0.001]
U-HGBTM0.75-H[1.5-2/0.001]-W[0.75-1.25/0.001]
U-HGBTS0.13-H[0.625-1/0.001]-W[0.125-0.25/0.001]
U-HGBTS0.19-H[0.75-1.25/0.001]-W[0.25-0.375/0.001]
U-HGBTS0.25-H[0.75-1.25/0.001]-W[0.25-0.5/0.001]
U-HGBTS0.38-H[1.25-1.5/0.001]-W[0.375-0.75/0.001]
U-HGBTS0.50-H[1.25-1.5/0.001]-W[0.5-1/0.001]
U-HGBTS0.63-H[1.375-1.75/0.001]-W[0.625-1/0.001]
U-HGBTS0.75-H[1.5-2/0.001]-W[0.75-1.25/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment O.D. D
(φ(inch))
Height Dimension H
(inch)
Width Dimension W
(inch)
1 Piece(s)

12 Days or more

10-Black Oxide0.125 in (1/8")0.625 ~ 10.125 ~ 0.25
1 Piece(s)

12 Days or more

10-Black Oxide0.1875 in (3/16")0.75 ~ 1.250.25 ~ 0.375
1 Piece(s)

12 Days or more

10-Black Oxide0.25 in (1/4")0.75 ~ 1.250.25 ~ 0.5
1 Piece(s)

12 Days or more

10-Black Oxide0.375 in (3/8")1.25 ~ 1.50.375 ~ 0.75
1 Piece(s)

12 Days or more

10-Black Oxide0.5 in (1/2")1.25 ~ 1.50.5 ~ 1
1 Piece(s)

12 Days or more

10-Black Oxide0.625 in (5/8")1.375 ~ 1.750.625 ~ 1
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.75 in (3/4")1.5 ~ 20.75 ~ 1.25
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.125 in (1/8")0.625 ~ 10.125 ~ 0.25
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.1875 in (3/16")0.75 ~ 1.250.25 ~ 0.375
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.25 in (1/4")0.75 ~ 1.250.25 ~ 0.5
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.375 in (3/8")1.25 ~ 1.50.375 ~ 0.75
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.5 in (1/2")1.25 ~ 1.50.5 ~ 1
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.625 in (5/8")1.375 ~ 1.750.625 ~ 1
1 Piece(s)

12 Days or more

10-Electroless Nickel Plating0.75 in (3/4")1.5 ~ 20.75 ~ 1.25
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.125 in (1/8")0.625 ~ 10.125 ~ 0.25
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.1875 in (3/16")0.75 ~ 1.250.25 ~ 0.375
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.25 in (1/4")0.75 ~ 1.250.25 ~ 0.5
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.375 in (3/8")1.25 ~ 1.50.375 ~ 0.75
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.5 in (1/2")1.25 ~ 1.50.5 ~ 1
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.625 in (5/8")1.375 ~ 1.750.625 ~ 1
1 Piece(s)

12 Days or more

10304 Stainless SteelNone0.75 in (3/4")1.5 ~ 20.75 ~ 1.25

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Mounting Method Counterbored Hole Type Mounting Position Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.