(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - T shaped, bottom mounted.

Hinge Bases - T shaped, bottom mounted.

Click this image to zoom it.

Height can be configured in 1mm increments and available with short delivery

  • METRIC
  • inCAD Components
Hinge Bases - T-Shaped, Bottom Mount:Related Image
・Materials
W FixedW and H Configurable[ M ]
Material
[ S ]
Surface Treatment
HKKBBHGBBB1045 Carbon SteelBlack Oxide

Specifications

Part Number-W-H
HKKBB8
HGBBB8

-

W8
-
-
H27
H25
■W Fixed
Part NumberH
1mm Increment
WAFBKTM (Coarse)
TypeDD Tolerance
HKKBB2+0.01
0
15~204137H+3106M3
315~256168H+59
4+0.012
0
81911
520~302516H+61212M4
6103220H+8
8+0.015
0
25~3538261416M5
1030~405038H+10
12+0.018
0
1219
1336
1435~45H+121522M6
1516
16
20+0.021
0
40~50206547H+141825M8
2530H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.
■W and H Configurable
Part NumberW
1mm Increment
H
5mm Increment
AFBKTM (Coarse)
TypeDD Tolerance
HGBBB2+0.01
0
3~515~20137H+3106M3
33~615~25168H+59
4+0.012
0
4~81911
55~1020~302516H+61212M4
66~123220H+8
8+0.015
0
8~1625~3538261416M5
1010~1830~405038H+10
12+0.018
0
12~1819
1313~24
1414~2435~4536H+121522M6
1515~24
1616~24
20+0.021
0
20~3040~506547H+141825M8
2525~35H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGBBB2-W[3-5/1]-H[15-20/5]
HGBBB3-W[3-6/1]-H[15-25/5]
HGBBB4-W[4-8/1]-H[15-25/5]
HGBBB5-W[5-10/1]-H[20-30/5]
HGBBB6-W[6-12/1]-H[20-30/5]
HGBBB8-W[8-16/1]-H[25-35/5]
HGBBB10-W[10-18/1]-H[30-40/5]
HGBBB12-W[12-18/1]-H[30-40/5]
HGBBB13-W[13-24/1]-H[30-40/5]
HGBBB14-W[14-24/1]-H[35-45/5]
HGBBB15-W[15-24/1]-H[35-45/5]
HGBBB16-W[16-24/1]-H[35-45/5]
HGBBB20-W[20-30/1]-H[40-50/5]
HGBBB25-W[25-35/1]-H[40-50/5]
HKKBB2-H[15-20/1]
HKKBB3-H[15-25/1]
HKKBB4-H[15-25/1]
HKKBB5-H[20-30/1]
HKKBB6-H[20-30/1]
HKKBB8-H[25-35/1]
HKKBB10-H[30-40/1]
HKKBB12-H[30-40/1]
HKKBB13-H[30-40/1]
HKKBB14-H[35-45/1]
HKKBB15-H[35-45/1]
HKKBB16-H[35-45/1]
HKKBB20-H[40-50/1]
HKKBB25-H[40-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Dia. d
(φ)
Width Dimension W
(mm)
H
(mm)
1 Piece(s)

10 Days or more

1023 ~ 515 ~ 20
1 Piece(s)

10 Days or more

1033 ~ 615 ~ 25
1 Piece(s)

10 Days or more

1044 ~ 815 ~ 25
1 Piece(s)

10 Days or more

1055 ~ 1020 ~ 30
1 Piece(s)

10 Days or more

1066 ~ 1220 ~ 30
1 Piece(s)

10 Days or more

1088 ~ 1625 ~ 35
1 Piece(s)

10 Days or more

101010 ~ 1830 ~ 40
1 Piece(s)

10 Days or more

101212 ~ 1830 ~ 40
1 Piece(s)

10 Days or more

101313 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

101414 ~ 2435 ~ 45
1 Piece(s)

10 Days or more

101515 ~ 2435 ~ 45
1 Piece(s)

10 Days or more

101616 ~ 2435 ~ 45
1 Piece(s)

10 Days or more

102020 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

102525 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

102415 ~ 20
1 Piece(s)

10 Days or more

103615 ~ 25
1 Piece(s)

10 Days or more

104815 ~ 25
1 Piece(s)

10 Days or more

105820 ~ 30
1 Piece(s)

10 Days or more

1061020 ~ 30
1 Piece(s)

10 Days or more

1081025 ~ 35
1 Piece(s)

10 Days or more

10101030 ~ 40
1 Piece(s)

10 Days or more

10121230 ~ 40
1 Piece(s)

10 Days or more

10131230 ~ 40
1 Piece(s)

10 Days or more

10141235 ~ 45
1 Piece(s)

10 Days or more

10151635 ~ 45
1 Piece(s)

10 Days or more

10161635 ~ 45
1 Piece(s)

10 Days or more

10202040 ~ 50
1 Piece(s)

10 Days or more

10253040 ~ 50

Loading...

  1. 1

Example

Hinge Bases - T-Shaped, Bottom Mount:Related Image
Hinge Bases - T-Shaped, Bottom Mount:Related Image
Hinge Bases - T-Shaped, Bottom Mount:Related Image
e-Catalog Search Key  #MA514  
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape T-Shaped
Mounting Position Standard Type Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.