(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flanged Pilot Type
•Flange Shape: Compact Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Part Number
Configured Part Number is shown.
Type | ![]() | ![]() | ![]() |
---|---|---|---|
U-BGCR | 1045 Steel | Electroless Nickel Plating | - |
U-BACR | 2017 Aluminum | Clear Anodizing | - |
U-SBGCR | 304 Stainless Steel | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Flanged Pilot Type | Bearing Used | Deep Groove Ball Bearings | Bearing Material | Steel |
---|---|---|---|---|---|
Bearing Retained | Yes (with retaining ring) | Number of Bearings | Single | Flange Shape | Compact Type |
Seals | ZZ (Double Shield) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy