(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Protection Materials - Safety Tape

Security Symbol Tape:Related Image
・Materials
[ M ] Material: Main Body: Polyethylene Foam
Surface: Polyethylene Print
Adhesive Part: Acrylic Adhesives

Specifications

Part Number
PRTRT50
Part Number[ ! ]L(m)
TypeW Selection (mm)
PRTRT5010
100
[ ! ]L dimension is in meters.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRTRT50
PRTRT100
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W
(mm)
1 Piece(s)Available

8 Days or more

50
1 Piece(s)Available

8 Days or more

100

Loading...

  1. 1
 

Basic Information

Material Polyethylene Foam Length L(mm) 10000

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.