(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Rubber C-30-CS-1-EP-UL

Cushion Rubber C-30-CS-1-EP-UL
  • Volume Discount

•Size: φ25
•Plate Thickness (mm): 2.5
•Mounting Hole: φ15
•Rubber Hardness: 50°±5°
•Material: EPDM

PDF

Part Number

Configured Part Number is shown.

C-30-CS-1-EP-UL

 
Part Number
C-30-CS-1-EP-UL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Size φ25 Plate Thickness(mm) 2.5 Mounting Hole φ15
Rubber Hardness 50°±5° Material EPDM Collar Black
Product Code 24103

Please check the type/dimensions/specifications of the part C-30-CS-1-EP-UL in the Cushion Rubber C-30-CS-1-EP-UL series.

Additional Products in this Category

Tech Support