(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hole-machined Type is added. Suitable for use in places where adhesives cannot be used or mounting tightness is necessary.
Part Number
Configured Part Number is shown.
Part Number | - | L |
PRGDSY | - | 100 |
Part Number | - | L | - | H | - | F | - | P |
PRGDMY | - | 1000 | - | 5H | - | F100 | - | P150 |
Part Number | - | L | - | H | - | F | - | P |
PRGDMY | - | 1000 | - | 5H | - | F100 | - | P150 |
Part Number | L (mm) | A | W | R1 | R2 | t | a | b | c | s | Weight (g) |
Type | |||||||||||
Compact Type PRGDS (Black) PRGDSY (Stripe) | 100 | 14 | 20 | R10 | R7 | 3 | 2 | 18 | 2 | 0.3 | 19 |
500 | 95 | ||||||||||
1000 | 190 | ||||||||||
1500 | 285 | ||||||||||
2000 | 380 | ||||||||||
Standard Type PRGDM (Black) PRGDMG (Gray) PRGDMY (Stripe) | 100 | 20 | 30 | R15 | R11 | 4 | 3 | 28 | 4 | 0.4 | 44 |
500 | 220 | ||||||||||
1000 | 440 | ||||||||||
1500 | 660 | ||||||||||
2000 | 880 |
Part Number | L (mm) | H Confirguable (Number of Holes) | F Configutable (10mm Increment) | P Configurable (50mm Increment) |
Type | ||||
PRGDS | 500 | 1~5 | F≥20 | P≥100 |
PRGDSY | 1000 | 1~10 | ||
PRGDM | 1500 | 1~15 | ||
PRGDMY | 2000 | 1~20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PRGDM-100 |
PRGDM-1000 |
PRGDM-1000-1H-F[20-980/10]-P0 |
PRGDM-1000-2H-F[20-880/10]-P[100-950/50] |
PRGDM-1000-3H-F[20-780/10]-P[100-450/50] |
PRGDM-1000-4H-F[20-680/10]-P[100-300/50] |
PRGDM-1000-5H-F[20-580/10]-P[100-200/50] |
PRGDM-1000-6H-F[20-480/10]-P[100-150/50] |
PRGDM-1000-7H-F[20-380/10]-P[100-150/50] |
PRGDM-1000-8H-F[20-280/10]-P100 |
PRGDM-1000-9H-F[20-180/10]-P100 |
PRGDM-1000-10H-F[20-80/10]-P100 |
PRGDM-1500 |
PRGDM-1500-1H-F[20-1480/10]-P0 |
PRGDM-1500-2H-F[20-1380/10]-P[100-1450/50] |
PRGDM-1500-3H-F[20-1280/10]-P[100-700/50] |
PRGDM-1500-4H-F[20-1180/10]-P[100-450/50] |
PRGDM-1500-5H-F[20-1080/10]-P[100-350/50] |
PRGDM-1500-6H-F[20-980/10]-P[100-250/50] |
PRGDM-1500-7H-F[20-880/10]-P[100-200/50] |
PRGDM-1500-8H-F[20-780/10]-P[100-200/50] |
PRGDM-1500-9H-F[20-680/10]-P[100-150/50] |
PRGDM-1500-10H-F[20-580/10]-P[100-150/50] |
PRGDM-1500-11H-F[20-480/10]-P100 |
PRGDM-1500-12H-F[20-380/10]-P100 |
PRGDM-1500-13H-F[20-280/10]-P100 |
PRGDM-1500-14H-F[20-180/10]-P100 |
PRGDM-1500-15H-F[20-80/10]-P100 |
PRGDM-2000 |
PRGDM-2000-1H-F[20-1980/10]-P0 |
PRGDM-2000-2H-F[20-1880/10]-P[100-1950/50] |
PRGDM-2000-3H-F[20-1780/10]-P[100-900/50] |
PRGDM-2000-4H-F[20-1680/10]-P[100-650/50] |
PRGDM-2000-5H-F[20-1580/10]-P[100-450/50] |
PRGDM-2000-6H-F[20-1480/10]-P[100-350/50] |
PRGDM-2000-7H-F[20-1380/10]-P[100-300/50] |
PRGDM-2000-8H-F[20-1280/10]-P[100-250/50] |
PRGDM-2000-9H-F[20-1180/10]-P[100-200/50] |
PRGDM-2000-10H-F[20-1080/10]-P[100-200/50] |
PRGDM-2000-11H-F[20-980/10]-P[100-150/50] |
PRGDM-2000-12H-F[20-880/10]-P[100-150/50] |
PRGDM-2000-13H-F[20-780/10]-P[100-150/50] |
PRGDM-2000-14H-F[20-680/10]-P[100-150/50] |
PRGDM-2000-15H-F[20-580/10]-P100 |
PRGDM-2000-16H-F[20-480/10]-P100 |
PRGDM-2000-17H-F[20-380/10]-P100 |
PRGDM-2000-18H-F[20-280/10]-P100 |
PRGDM-2000-19H-F[20-180/10]-P100 |
PRGDM-2000-20H-F[20-80/10]-P100 |
PRGDM-500 |
PRGDM-500-1H-F[20-480/10]-P0 |
PRGDM-500-2H-F[20-380/10]-P[100-450/50] |
PRGDM-500-3H-F[20-280/10]-P[100-200/50] |
PRGDM-500-4H-F[20-180/10]-P[100-150/50] |
PRGDM-500-5H-F[20-80/10]-P100 |
PRGDMG-100 |
PRGDMG-1000 |
PRGDMG-1500 |
PRGDMG-2000 |
PRGDMG-500 |
Loading...
Material | Ethylene Rubber (EPDM Synthetic Rubber) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy