(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent in sound dampening and vibration absorbing characteristics, and so flexible that it can be pasted even on curved objects with ease.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | |
Main Body | Adhesive Part | ||
PRGCS | Copolymerized Foam of Acrylic, Urethane and Rubber | Acrylic Adhesives | Black |
PRGCW | White |
Item | PRGCS | PRGCW |
Density | 0.32g/cm3 | |
Tensile Strength | 4.5kg/cm2 | |
Elongation | 250% | |
Impact Resilience Rate | 0.1 or Less |
Item | No Absorber | PRGCW5 | PRGCW10 |
Collision Noise (dB) | 71.6 | 67 | 63.3 |
Sound Pressure | - | 40% Reduced Sound Pressure | 60% Reduced Sound Pressure |
Part Number | - | A | - | B |
PRGCS3 | - | 100 | - | 200 |
Part Number | T Dimension Tolerance | A | B | |
Type | T | |||
PRGCS PRGCW | 3 | ±1 | 100 | 100 200 300 400 500 |
400 | ||||
800 | ||||
5 | 100 | |||
400 | ||||
800 | ||||
10 | ±2 | 100 | ||
400 | ||||
800 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PRGCS3-[100,400,800]-[100,200,300,400,500] |
PRGCS5-[100,400,800]-[100,200,300,400,500] |
PRGCS10-[100,400,800]-[100,200,300,400,500] |
PRGCW3-[100,400,800]-[100,200,300,400,500] |
PRGCW5-[100,400,800]-[100,200,300,400,500] |
PRGCW10-[100,400,800]-[100,200,300,400,500] |
Loading...
Material | Acrylic, Urethane, Rubber Co-polymer Foam |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy