(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Pipe Fitting - Cap, Brass, Tapped (Part Numbers)

Steel Pipe Fitting - Cap, Brass, Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Low Pressure Screw Fittings excellent in corrosion resistance

  • inCAD Components
Brass Fittings for Steel Pipe - Caps:Related Image
・Materials
Type[ M ]Material
SJSCPC36000 Brass

Specifications

Part Number
SJSMT6A
[ ! ]For orders larger than indicated
quantity, please request a quotation.
Part NumberRc
LL1B
TypeNo.(PT)
SJSCP6A1/89712
8A1/411916
10A3/8141219
15A1/2151324

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJSCP6A
SJSCP8A
SJSCP10A
SJSCP15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)

Loading...

  1. 1
 

Basic Information

Material C36000 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Pitch (Terminal)
Connecting Shape Cap Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Pulsating water and static water / Air Operating Temperature Range(℃) -50::150 Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.