(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Fittings - Ferrule Pack (Part Numbers)

Stainless Steel Pipe Fittings - Ferrule Pack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stainless Steel Pipe Fittings - Ferrule Pack
  • Stainless Steel Pipe Fittings - Ferrule Pack
  • Volume Discount

Fittings which can withstand high pressure and high/low temperature.

  • inCAD Components
Stainless Steel Pipe Fittings - Ferrule Pack:Related Image
・Materials
[ M ] Material: 316 Stainless Steel

Specifications

Part Number
SKFPK12.7
Part Number
TypeD
SKFPK3.18(1/8 Inch)
4
6
6.35 (1/4 inch)
8
9.53 (3/8 inch)
10
12
12.7 (1/2 inch)
 ■Allowable Operating Pressure by Thickness of Stainless Steel Pipe (MPa)
Pipe O.D. (mm)Thickness (mm)
0.51.01.52.0
436.177.1--
6-49.577.1-
8-36.156.4-
10-28.144.0-
12-23.236.149.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKFPK3.18
SKFPK4
SKFPK6
SKFPK6.35
SKFPK8
SKFPK9.53
SKFPK10
SKFPK12
SKFPK12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D (A1)
(φ)
1 Piece(s)Available

8 Days or more

103.18
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

8 Days or more

106.35
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

109.53
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1012.7

Loading...

  1. 1

More Information

Stainless Steel Pipe Fittings - Ferrule Pack:Related Image
Stainless Steel Pipe Fittings - Ferrule Pack:Related Image
Stainless Steel Pipe Fittings - Ferrule Pack:Related Image
 

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Oil
Type of Related Component Ferrule Sets Tube Material Stainless Steel Pipe Surface Treatment No
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.