(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Union MDUA

Double Ferrule Model Tube Fitting Union MDUA
  • Volume Discount

Double ferrule model tube fitting, union MDUA made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.

Part Number

Configured Part Number is shown.

Part Number
MDUA6MSS
MDUA8MSS
MDUA10MSS
MDUA16MSS
MDUA20MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

642.3
1 Piece(s)Available

8 Days or more

844.4
1 Piece(s)Available

8 Days or more

1047.6
1 Piece(s)Available

11 Days or more

1653.9
1 Piece(s)Available

11 Days or more

2056.3

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support