(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Configurable Length and Tip

Pipe Fitting - Union, Configurable Length and Tip

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Straight type conversion fittings for PT, PF, and NPT threads.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Extension Couplings - Length Configurable:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface TreatmentMax. Operating Pressure
L FixedL Configurable
Male / TappedsBoth Ends ThreadedsBoth Ends TappedsMale/TappedsBoth Ends ThreadedsBoth Ends Tappeds
APMTFAPMMFAPMFFAPMTFLAPMMFLAPMFFL1018 Carbon SteelElectroless Nickel Plating20.6MPa
APMTSAPMMSAPMFSAPMTSLAPMMSLAPMFSL303 Stainless Steel-
APMTYAPMMYAPMFYAPMTYLAPMMYLAPMFYLBrass-

Specifications

Part Number-Threads①-Threads②-L
APMTF
APMMSL
-
-
T2
G1
-
-
G3
M5

-

L20
■Male / Tappeds
Part NumberThreads①
Male thread
No.T(PT)G(PF)N(NPT)Threads②
Female thread
No.T(PT)G(PF)N(NPT)LB(C)d
TypeFixed1mm Increment

L Fixed Type
APMTF
APMTS
APM
TY

L Configurable
APMTFL
APMTSL
APMTYL
T (PT)
G (PF)
N (NPT)
11/8-M5-1516~301314.44.2
T (PT)
G (PF)
N (NPT)
11/81516~301314.44.5
21/42021~351719.64.5
21/4-M5-1516~301719.64.2
T (PT)
G (PF)
N (NPT)
11/81516~301719.64.5
21/42021~351719.66.5
33/82021~351921.96.5
33/821/42021~351921.99
33/82021~351921.99
41/22526~402427.79
41/233/82021~352427.710
41/22526~402427.710
■Both Ends Threadeds
Part NumberThreads①
Male thread
No.T(PT)G(PF)N(NPT)Threads②
Male thread
No.T(PT)G(PF)N(NPT)LB(C)12d
TypeFixed1mm Increment

L Fixed Type
APMMF
APMMS
APMMY

L Configurable
APMMFL
APMMSL
APM
MYL
T (PT)
G (PF)
N (NPT)
11/8-M5-1011~301314.4107.53
T (PT)
G (PF)
N (NPT)
11/81314.410104.5
21/41719.610124.5
21/4-M5-1719.6127.53
T (PT)
G (PF)
N (NPT)
11/81719.612104.5
21/41719.612126.5
33/81921.912136.5
33/821/41921.913126.5
33/81921.913139
41/22427.713179
41/233/82427.717139
41/22427.7171710
■Both Ends Tappeds
Part NumberThreads①
Female thread
No.T(PT)G(PF)N(NPT)Threads②
Female thread
No.T(PT)G(PF)N(NPT)LB(C)d
TypeFixed1mm Increment

L Fixed Type
APMFF
APMFS
APM
FY

L Configurable
APMFFL
APMFSL
APMFYL
T (PT)
G (PF)
N (NPT)
11/8-M5-2021~351314.44.2
T (PT)
G (PF)
N (NPT)
11/82021~351314.48.2
21/42021~351719.68.2
21/4-M5-2526~401719.64.2
T (PT)
G (PF)
N (NPT)
11/82526~401719.68.2
21/42526~401719.610.9
33/82526~401921.910.9
33/821/42526~401921.910.9
33/83031~451921.914.2
41/23536~502427.714.2
41/233/83536~502427.714.2
41/23536~502427.717.8
[ ! ]L20/L25 may have a larger through hole (d).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APMFF-G1-G1
APMFF-G1-G2
APMFF-G1-M5
APMFF-G1-N1
APMFF-G1-N2
APMFF-G1-T1
APMFF-G1-T2
APMFF-G2-G1
APMFF-G2-G2
APMFF-G2-G3
APMFF-G2-M5
APMFF-G2-N1
APMFF-G2-N2
APMFF-G2-N3
APMFF-G2-T1
APMFF-G2-T2
APMFF-G2-T3
APMFF-G3-G2
APMFF-G3-G3
APMFF-G3-G4
APMFF-G3-N2
APMFF-G3-N3
APMFF-G3-N4
APMFF-G3-T2
APMFF-G3-T3
APMFF-G3-T4
APMFF-G4-G3
APMFF-G4-G4
APMFF-G4-N3
APMFF-G4-N4
APMFF-G4-T3
APMFF-G4-T4
APMFF-N1-G1
APMFF-N1-G2
APMFF-N1-M5
APMFF-N1-N1
APMFF-N1-N2
APMFF-N1-T1
APMFF-N1-T2
APMFF-N2-G1
APMFF-N2-G2
APMFF-N2-G3
APMFF-N2-M5
APMFF-N2-N1
APMFF-N2-N2
APMFF-N2-N3
APMFF-N2-T1
APMFF-N2-T2
APMFF-N2-T3
APMFF-N3-G2
APMFF-N3-G3
APMFF-N3-G4
APMFF-N3-N2
APMFF-N3-N3
APMFF-N3-N4
APMFF-N3-T2
APMFF-N3-T3
APMFF-N3-T4
APMFF-N4-G3
APMFF-N4-G4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Connection Type Connecting Shape Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Surface Treatment Length L
(mm)
Specifications
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGG1/8B(6A)-Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGM1/8B(6A)M5Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGNPT1/8B(6A)1/8B(6A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGPT1/8B(6A)1/8B(6A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGG1/4B(8A)-Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGM1/4B(8A)M5Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGNPT1/4B(8A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGPT1/4B(8A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGG3/8B(10A)-Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGNPT3/8B(10A)3/8B(10A)Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGPT3/8B(10A)3/8B(10A)Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGG1/2B(15A)3/8B(10A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGG1/2B(15A)-Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGNPT1/2B(15A)3/8B(10A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGNPT1/2B(15A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeGPT1/2B(15A)3/8B(10A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeGPT1/2B(15A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTG1/8B(6A)1/8B(6A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTM1/8B(6A)M5Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTNPT1/8B(6A)-Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTNPT1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTPT1/8B(6A)1/8B(6A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTPT1/8B(6A)1/4B(8A)Electroless Nickel Plating20L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTG1/4B(8A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTM1/4B(8A)M5Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTNPT1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTNPT1/4B(8A)-Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTNPT1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTPT1/4B(8A)1/8B(6A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTPT1/4B(8A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTPT1/4B(8A)3/8B(10A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTG3/8B(10A)3/8B(10A)Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTNPT3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTNPT3/8B(10A)-Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTNPT3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTPT3/8B(10A)1/4B(8A)Electroless Nickel Plating25L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTPT3/8B(10A)3/8B(10A)Electroless Nickel Plating30L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTPT3/8B(10A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Different Diameter[Sockets] Female/Female TypeNPTG1/2B(15A)3/8B(10A)Electroless Nickel Plating35L Dimension Fixed
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelScrew⇔Screw Same Diameter・Different Type[Sockets] Female/Female TypeNPTG1/2B(15A)1/2B(15A)Electroless Nickel Plating35L Dimension Fixed

Loading...

More Information

Thread JIS B 0203 R (PT)
JIS B 0202 G (PF): ISO 228-1 Compatible
ANSI/ASME B.1.20.1-1983 (NPT)
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Applicable Fluid Pulsating water and static water / Air Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.