(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Linear Ball Bushings - With flange and clamping lever. (Part Numbers)

Linear Ball Bushings - With flange and clamping lever.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
MISUMI original. The Clamp Lever Type can position workloads easier compared to the Standard Type.

  • METRIC
  • inCAD Components

PDFP.2019-403

Unit examples related to this product
Flanged Linear Bushings - Clamp Levers, Single:Related Image
・Materials
TypeOuter CylinderBallsRetainerCollar HolderCollar / Lever ScrewLeverThreadNutAmbient Operating Temp.
Single, Right LeverSingle, Left Lever[ M ]Material[ H ]
Hardness
[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
SingleDoubleSingleDouble
LHRCLHRCWLHRLCLHRLCW52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic
(Duracon M90)
Aluminum
Alloy
Clear Anodize
Treatment
1045 Carbon SteelElectroless
Nickel Plating
Zinc
Diecast
Baked Paint Finish304 Stainless SteelStainless Steel
(Stainless Steel)
-20~80°C
LHRCMLHRCWMLHRLCMLHRLCWMElectroless
Nickel Plating
440C Stainless Steel
Equivalent

Specifications

Part Number
LHRC16
Flanged Linear Bushings - Clamp Levers, Single:Related Image LHRC16L
Flanged Linear Bushings - Clamp Levers, Single:Related Image LHRC16G
Flanged Linear Bushings - Clamp Levers, Single:Related Image LHRC16H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
Part NumberD ToleranceLHT1T2dd1tP.C.D.(G)JKPMEccentricity* Perpendicularity
TypedrTolerance No Surface TreatmentSurface TreatmentSingleDouble
SingleDoubleToleranceToleranceSingleDoubleSingleDouble
Single / Double
(Right Lever Type)
LHRC LHRCW
LHRCM
LHRCWM
(Left Lever Type)
LHRLC LHRLCW
LHRLCM LH
RLCWM
160
-0.009
0
-0.010
280
-0.016
0
-0.021
37±0.370±0.3486144.57.54.538(62)10.5305.540.0120.0150.0120.015
200
-0.010
0
-0.012
320
-0.019
0
-0.025
42805485.595.543(63.2)12.50.0150.020 0.0150.020
2540591126251(70.7)165
30456412374106.6116.160(73.5)18.5
[ ! ]For Precautions for Use, see >> Click here * Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
drMax. Thrust Load NBasic Load RatingAllowable Static Moment
(N·m)
Mass (g)
GreasedC (Dynamic) NCo (Static) N
Tightening Torque (N·m)SingleDoubleSingleDoubleSingleDoubleSingleDouble
162501.5775123011802350-19.7217289
202501.5882140013702740-26.8324406
252503980156015703140-43.4553757
3050031570249027405490-82.8683901
[ ! ]Maximum thrust load is a reference.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHRCWM30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Lever Direction Greased filled
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel3012345DoubleDouble24905490-0.01220440C Stainless Steel EquivalentRight Lever TypeStandard (Rust Prevent Oil)

Loading...

  1. 1

More Information

Flanged Linear Bushings - Clamp Levers, Single:Related Image
■Precautions for Use
· For installation, loosen a lever until the nut does not interfere with the shaft, then insert the shaft.
· Do not tighten the clamp without a shaft inserted. It may cause deformation and permanent damages.
· Do not use as a permanent safety position holding device. Use as an interim measure.
Flanged Linear Bushings - Clamp Levers, Single:Related Image
For Days to Ship, Price and Performance, see >> Click here

Example

Flanged Linear Bushings - Clamp Levers, Single:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Flange Type Standard Flange Lubrication Type Standard
Type Standard Flange Precision High Grade Flange Shape Compact Flanged
Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHRCWM30 in the Linear Ball Bushings - With flange and clamping lever. series.

Products like this...

Part Number
LHRC30
LHRCM16
LHRCM20
LHRLC16
LHRLC20
LHRLC25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Lever Direction Greased filled
1 Piece(s)Available

8 Days or more

10None306445SingleSingle15702740-0.011552100 Bearing Steel EquivalentRight Lever TypeStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel163728SingleSingle7751180-0.00912440C Stainless Steel EquivalentRight Lever TypeStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel204232SingleSingle8821370-0.0115440C Stainless Steel EquivalentRight Lever TypeStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10None163728SingleSingle7751180-0.0091252100 Bearing Steel EquivalentLeft Lever TypeStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10None204232SingleSingle8821370-0.011552100 Bearing Steel EquivalentLeft Lever TypeStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10None255940SingleSingle9801570-0.011552100 Bearing Steel EquivalentLeft Lever TypeStandard (Rust Prevent Oil)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.