(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Open Pillow blocks are for use with continuous supported shafting
For use with Metric class Shafting.
Ball Bushing Bearings are included and factory installed in each Pillow Block
Part Number
Configured Part Number is shown.
Part Number |
---|
SSEPBM16DD |
SSEPBM20DD |
SSEPBM25DD |
SSEPBM30DD |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | For Shaft Size (mm) | Overall Length L (mm) |
---|---|---|---|---|---|
1 Piece(s) | 16 Days | 16 | 43 | ||
1 Piece(s) | 16 Days | 20 | 54 | ||
1 Piece(s) | 16 Days | 25 | 67 | ||
1 Piece(s) | 16 Days | 30 | 79 |
Part Number |
---|
Loading...
TYPE | Housings | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Standard | Length | Single | Seals | With Seal |
Self Aligning | Yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy