(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With round flange, double (economy model). LFDM Series.

Linear Ball Bushings - With round flange, double (economy model). LFDM Series.
  • Volume Discount

Double linear bushing with circular flange for easy assembly due to its bolt-on design. Bushings available in hardened carbon steel with the possibility of adding an anti-rust treatment with a greater effect than stainless steel.

Part Number

Configured Part Number is shown.

Part Number
LFDM16-UU
LFDM20-UU
LFDM25-UU
LFDM30-UU
LFDM35-UU
LFDM40-UU
LFDM50-UU
LFDM60-UU
MLFDM16-UU
MLFDM20-UU
MLFDM25-UU
MLFDM30-UU
MLFDM35-UU
MLFDM40-UU
MLFDM50-UU
MLFDM60-UU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

29 Days or more

10None16682812481300-0.009
1 Piece(s)Available

8 Days or more

10None20803220832020-0.01
1 Piece(s)Available

8 Days or more

10None251124035173570-0.01
1 Piece(s)Available

29 Days or more

10None301224552735010-0.01
1 Piece(s)Available

13 Days or more

10None351345257226180-0.012
1 Piece(s)Available

13 Days or more

10None401536078728070-0.012
1 Piece(s)Available

8 Days or more

10None50192801344212860-0.012
1 Piece(s)Available

12 Days or more

10None60209901600014540-0.015
1 Piece(s)Available

13 Days or more

10Plated16682812481300-0.009
1 Piece(s)Available

13 Days or more

10Plated20803220832020-0.01
1 Piece(s)Available

13 Days or more

10Plated251124035173570-0.01
1 Piece(s)Available

13 Days or more

10Plated301224552735010-0.01
1 Piece(s)Available

13 Days or more

10Plated351345257226180-0.012
1 Piece(s)Available

13 Days or more

10Plated401536078728070-0.012
1 Piece(s)Available

13 Days or more

10Plated50192801344212860-0.012
1 Piece(s)Available

13 Days or more

10Plated60209901600014540-0.015

Loading...

  1. 1

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material Steel Flange Type Standard Flange Lubrication Type Standard
Type with End Flange Length Double Ball Recirculating Type Double
Precision High Grade

Additional Products in this Category

Tech Support