(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jig Accessories - Locating Block

Bushings for Inspection Jigs - Straight Bore Opposite Flange Side and Threaded End Type:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
 

Specifications

Part Number-P-W-R-S
KJRSB
KJRSBR
-
-
P10.0
P10.0

-

W6.00

-

R2.0
-
-
S2.00
S1.65
Part NumberRound and Square CommonSquare onlyS
0.05mm Increment
H
TypeHole ShapeP
0.05mm Increment
W
0.05mm Increment
R
0.05mm Increment
KJRS(Round)
B

(Square)
BR
3.00~22.00P≥W
(W≥3.00)
0.2≤R≤W/20.5~5.00S+37.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJRSB-P[3-22/0.05]-S[0.5-5/0.05]
KJRSBR-P[3-22/0.05]-W[3-22/0.05]-R[0.2-11/0.1]-S[0.5-5/0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Shape W
(mm)
P
(mm)
R
(mm)
S
(mm)
1 Piece(s)

10 Days or more

10Round-3 ~ 22-0.5 ~ 5
1 Piece(s)

10 Days or more

10Square3 ~ 223 ~ 220.2 ~ 110.5 ~ 5

Loading...

  1. 1

Example

Bushings for Inspection Jigs - Straight Bore Opposite Flange Side and Threaded End Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.