(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plate Accessories - Base Plate

Angle Plate Accessories - Base Plate
  • Volume Discount

A: 90
For complete product overview and details on Angle Plate Accessories - Base Plate see the sections below:

Part Number

Configured Part Number is shown.

Inspection Jigs Items - Angle Plate Units:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

Specifications

Part Number
JIP90
Part NumberApplicable Angle PlateBZH
TypeA
JIP90JI_ _ _50901530
115JI_ _ _751153050
140JI_ _ _1001605070
Part Number
JIP90
JIP115
JIP140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)
1 Piece(s)Available

12 Days or more

1090
1 Piece(s)Available

10 Days or more

10115
1 Piece(s)Available

10 Days or more

10140
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)

Loading...

  1. 1

Example

Inspection Jigs Items - Angle Plate Units:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.