(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jig Accessories - Clamp Angle Plates (Part Numbers)

Inspection Jigs Items - Clamp Angle Plate:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

Specifications

Part Number-H-B-T-M-D-N-W
KJCLPS40
KJCLP60
-
-
H15
H20
-
B5
-
-
T10
T10
-
-
M5
M7
-
-
D10
D15
-
-
N25
N30
-
-
W2.0
W3.0
Part NumberHTMDNW
0.1mm Increment
TypeL
KJCLP4015

20 
10

15
5

7
10
15
20

(N>D)
25

30

35
When T=10
0~7

When T=15
0~12
60
8015
20
30
Part Number
KJCLP40-H[15,​20]-T[10,​15]-M[5,​7]-D[10,​15,​20]-N[20,​25,​30]-W[0-12/0.1]
KJCLP60-H[15,​20]-T[10,​15]-M[5,​7]-D[10,​15,​20]-N[25,​30,​35]-W[0-12/0.1]
KJCLP80-H[15,​20]-T[10,​15]-M[5,​7]-D[10,​15,​20]-N[25,​30,​35]-W[0-12/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
W
(mm)
Length L
(mm)
D
(mm)
M
(mm)
N
(mm)
T
(mm)
1 Piece(s)

10 Days or more

1015 ~ 200 ~ 124010 ~ 205 ~ 720 ~ 3010 ~ 15
1 Piece(s)

10 Days or more

1015 ~ 200 ~ 126010 ~ 205 ~ 725 ~ 3510 ~ 15
1 Piece(s)

10 Days or more

1015 ~ 200 ~ 128010 ~ 205 ~ 725 ~ 3510 ~ 15

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.