(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sliding Bolt - Square Latch

Sliding Bolt - Square Latch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.

  • inCAD Components
Latch - Sliding Bolt, Square:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HHMT90
HHMSQ65
Part NumberPP1P2WW1d(S)ATtHh
TypeL
HHMSQ5034252838381312.51212.542712
65473132454515151513.552812.5

Part NumberNMass (g)
TypeLThroughCountersink
HHMSQ503.5758
6559100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHMSQ50
HHMSQ65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1065

Loading...

  1. 1
 

Basic Information

Lock Shape Slide Bar Latches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.